Writes a Generic Clock configuration to the hardware module.
void system_gclk_chan_set_config( const uint8_t channel, struct system_gclk_chan_config *const config)
Writes out a given configuration of a Generic Clock configuration to the hardware module. If the clock is currently running, it will be stopped.
Data direction | Parameter name | Description |
---|---|---|
[in] |
channel |
Generic Clock channel to configure |
[in] |
config |
Configuration settings for the clock |