Disables a clock source.
enum status_code system_clock_source_disable( const enum system_clock_source clk_source)
Disables a clock source that was previously enabled.
Data direction | Parameter name | Description |
---|---|---|
[in] |
clock_source |
Clock source to disable |
Return value | Description |
---|---|
STATUS_OK |
Clock source was disabled successfully |
STATUS_ERR_INVALID_ARG |
An invalid or unavailable clock source was given |