Copy-paste the following setup code to your application:
void configure_extosc32k(
void)
{
struct system_clock_source_xosc32k_config config_ext32k;
system_clock_source_xosc32k_get_config_defaults(&config_ext32k);
config_ext32k.startup_time = SYSTEM_XOSC32K_STARTUP_4096;
system_clock_source_xosc32k_set_config(&config_ext32k);
}
#if (!SAMC21)
void configure_dfll_open_loop(
void)
{
struct system_clock_source_dfll_config config_dfll;
system_clock_source_dfll_get_config_defaults(&config_dfll);
system_clock_source_dfll_set_config(&config_dfll);
}
#endif