DFLL chill cycle behavior modes of the DFLL module. A chill cycle is a period of time when the DFLL output frequency is not measured by the unit, to allow the output to stabilize after a change in the input clock source.
Enum value | Description |
---|---|
SYSTEM_CLOCK_DFLL_CHILL_CYCLE_ENABLE |
Enable a chill cycle, where the DFLL output frequency is not measured |
SYSTEM_CLOCK_DFLL_CHILL_CYCLE_DISABLE |
Disable a chill cycle, where the DFLL output frequency is not measured |