1
', the ADC stays active when the device enters Power-Down or Standby sleep modes.
If the Free-Running bit (FREERUN in ADCn.CTRLF) is '1
', the ADC continues to run in Standby sleep mode even if the Run in Standby bit (RUNSTDBY in ADCn.CTRLA) is '0
'.
In both cases, the interrupts will not trigger when the device enters Power-Down or Standby sleep mode.None.
Rev. A |
X |