SMH Technologies is a global, independent, high-tech company leader in Silicon Device In-System Programming and related services for the electronic boards manufacturing industry. FlashRunner series, the company's professional Silicon Device In-System Programming platform, is the result of the decennial experience in micro-code encoding for 8-, 16-, and 32-bit processors. FlashRunner helps customers enhance quality, save time, and optimize manufacturing cycles. SMH continuously improve their offer by releasing new programming algorithms weekly. Thanks to FlashRunner flexible and modular design, the same algorithms are to be used on all of the models.
FlashRunner I series: A range of high-performance In-System Programmers for Flash-based microcontrollers and serial memories. Targets production environments and works in full Stand-Alone mode or controlled by a host system.
FlashRunner Quattro is a high-integration In-System Gang Programmer based on the FlashRunner technology, designed for programming multi-PCB panel assemblies.
FlashRunner FRPXIA3 is a PXI module for Gang In-System Programming. First in the world programming solution for PXI system, it has full hardware and software ATE integration and multitarget parallel programming channels.