The Labtool-48UXP is a universal programmer for development and low-volume production. It supports most of the Microchip AVR 8-bit MCUs, up to 64 pins, in various packages including PLCC, SOIC, TSSOP, SOT23, TQFP, QFN, and QFP. In addition, through adapters with up to 64 pins, it also supports the Microchip ARM7TDMI MCU in 64/48 pins in TQFP package, as well as the complete line of Microchip 8951-C1 and 51-C12 MCUs.
The Labtool-848XP is a production gang programmer for high density NOR Flash and Flash-based MCUs with EEPROM. It supports parts of the AVR 8-bit family as well as the 89C51-1C and -2C MCUs from Microchip. The Labtool-848UXP can also be customized with additional chip support upon customer request. In addition, if the default chip support is not sufficient, Advantech Equipment can be contacted to add the chip support with custom software.
Labtool-48UXP universal programmer: http://www.aec.com.tw/lt-48uxp.htm
Labtool-848XP gang programmer: http://www.aec.com.tw/lt-848xp.htm