Elprotronic Inc. is an engineering company dedicated to supplying its customers with innovative and reliable hardware and software solutions, especially production programming tools. Elprotronic offers FlashPro and GangPro (6x) programmers available in three adapters: USB-FPA-6.1, XStream-Iso, and XStreamPro-Iso. With programming speed ranging from ~65KB/s for the USB-FPA-6.1, to 1 MB/s in the XStream adapters, all adapters are supported with a GUI and DLL or shared library API. All adapters are Windows® compatible, but additionally the XStream adapters are Debian® and Raspbian® Linux® compatible as well. The XStream-Iso adapter provides galvanic isolation and real-time current measurement down to 20 µA, whereas the XStreamPro-Iso adapter is more sensitive with measurement down to 50 nA (Deep Sleep mode currents). All Eprotronic adapters are USB compatible, whereas the XStreamPro-Iso also has Ethernet (and Power over Ethernet) support and Stand-Alone mode.
FlashPro-ARM(XS): SAM, http://www.elprotronic.com/XS-FLASHPRO-ARM-1V
GangPro-ARM(XS): SAM, http://www.elprotronic.com/XS-GANGPRO-ARM-1V
FlashPro-M(XS): AVR, http://www.elprotronic.com/XS-FLASHPRO-M-1V