Xplained Pro MCU boards that have a microcontroller, which supports segment LCDs, can implement a 51-pin segment LCD extension connector. This connector is implemented with HIROSE DF-9 series. Xplained Pro MCU boards use the male version DF9-51P-1V(69) and Xplained Pro extension boards use the female counterpart DF9-51S-1V(69). The connector has a standardized pin-out as shown in the table below.
All pins are not connected on all Xplained Pro MCU boards, it depends on how many segments and common terminals the target MCU supports.
Pin 37, 38, 39, 40, 41, and 42 can alternatively be used for QTouch signals. When they are used for touch they should not be used for display segments.
Description | Function | Pin | Pin | Function | Description |
---|---|---|---|---|---|
Common terminal 3 | COM3 | 1 | 2 | COM2 | Common terminal 2 |
Common terminal 1 | COM1 | 3 | 4 | COM0 | Common terminal 0 |
Segment 0 | SEG0 | 5 | 6 | SEG1 | Segment 1 |
Segment 2 | SEG2 | 7 | 8 | SEG3 | Segment 3 |
Segment 4 | SEG4 | 9 | 10 | SEG5 | Segment 5 |
Segment 6 | SEG6 | 11 | 12 | SEG7 | Segment 7 |
Segment 8 | SEG8 | 13 | 14 | SEG9 | Segment 9 |
Segment 10 | SEG10 | 15 | 16 | SEG11 | Segment 11 |
Segment 12 | SEG12 | 17 | 18 | SEG13 | Segment 13 |
Segment 14 | SEG14 | 19 | 20 | SEG15 | Segment 15 |
Segment 16 | SEG16 | 21 | 22 | SEG17 | Segment 17 |
Segment 18 | SEG18 | 23 | 24 | SEG19 | Segment 19 |
Segment 20 | SEG20 | 25 | 26 | SEG21 | Segment 21 |
Segment 22 | SEG22 | 27 | 28 | SEG23 | Segment 23 |
Segment 24 | SEG24 | 29 | 30 | SEG25 | Segment 25 |
Segment 26 | SEG26 | 31 | 32 | SEG27 | Segment 27 |
Segment 28 | SEG28 | 33 | 34 | SEG29 | Segment 29 |
Segment 30 | SEG30 | 35 | 36 | SEG31 | Segment 31 |
Segment 32 / QTouch X-line 2 | SEG32 / QT_X2 | 37 | 38 | SEG33 / QT_Y2 | Segment 33 / QTouch Y-line 2 |
Segment 34 / QTouch X-line 1 | SEG34 / QT_X1 | 39 | 40 | SEG35 / QT_Y1 | Segment 35 / QTouch Y-line 1 |
Segment 36 / QTouch X-line 0 | SEG36 / QT_X0 | 41 | 42 | SEG37 / QT_Y0 | Segment 37 / QTouch Y-line 0 |
Common terminal 4 | COM4 | 43 | 44 | COM5 | Common terminal 5 |
Common terminal 6 | COM6 | 45 | 46 | COM7 | Common terminal 6 |
Backlight anode | Backlight V+ | 47 | 48 | Backlight V- | Backlight cathode |
Backlight control | Backlight CTRL | 49 | 50 | ID | Xplained Pro ID |
Ground | GND | 51 |