G-code is pre-parsed by the computer and converted to values that are sent to the PIC, as described in the Communication section. The limited set of G-code commands listed in Table 4-1 are supported.
Command | Argument | Description |
---|---|---|
G0 | — | Go Full Speed |
G1 | — | Use Linear Movement |
G17 | — | Use XY Plane |
G20 | — | Use inches |
G21 | — | Use millimeters |
G28 | — | Home command |
G90 | — | Use absolute positions |
G91 | — | Use relative positions |
F | Units/second | Set federate (speed) |
X | Units | Travel in x axis |
Y | Units | Travel in y axis |
Z | 0 /1 |
Raise/Lower tool |