The Auto-Test software package is a standalone tool. To use the Auto-Test software
package:
- 1.Check that no valid boot program
is stored in any external memory,
- 2.Check that no firmware is
installed in the application,
- 3.Configure SAM-BA Monitor to allow
execution of applets.