A terminal is used to display the data transfer from SAM9X60D1G-I/LZB on the debug UART interface.
A USB serial cable can be used (such as any TTL-232Rxxx referenced part from FTDI) to monitor the data received from the SAM9X60D1G-I/LZB.
To configure the interface, launch a terminal interface (such as PuTTY) and configure "USB Serial Port (COMx)" as follows.