The recommended pinout for the 6-pin UPDI connector is shown in Figure 1.
Connection to a 6-pin 100-mil UPDI Header
Use the 6-pin 100-mil tap on the flat cable (included in some kits) to connect to a standard 100-mil UPDI header.
Connection to a 6-pin 50-mil UPDI Header
Use the adapter board (included in some kits) to connect to a standard 50-mil UPDI header.
Connection to a Custom 100-mil Header
The 10-pin mini-squid cable should be used to connect between the Atmel-ICE AVR connector port and the target board. Three connections are required, as described in the table below.
Atmel-ICE AVR PORT Pin | Target Pins | Mini-Squid Pin | Microchip STK600 UPDI Pinout |
---|---|---|---|
Pin 1 (TCK) | 1 | ||
Pin 2 (GND) | GND | 2 | 6 |
Pin 3 (TDO) | UPDI_DATA | 3 | 1 |
Pin 4 (VTG) | VTG | 4 | 2 |
Pin 5 (TMS) | 5 | ||
Pin 6 (nSRST) | 6 | ||
Pin 7 (Not connected) | 7 | ||
Pin 8 (nTRST) | 8 | ||
Pin 9 (TDI) | 9 | ||
Pin 10 (GND) | 0 |