The Arm SWD interface is a subset of the JTAG interface, making use of the TCK and TMS pins, which means that when connecting to an SWD device, the 10-pin JTAG connector can technically be used. The Arm JTAG and AVR JTAG connectors are, however, not pin-compatible, so this depends upon the layout of the target board in use. When using an STK600 or a board making use of the AVR JTAG pinout, the AVR connector port on the Atmel-ICE must be used. When connecting to a board, which makes use of the Arm JTAG pinout, the SAM connector port on the Atmel-ICE must be used.
The recommended pinout for the 10-pin Cortex Debug connector is shown in Figure 1.
Connection to a 10-pin 50-mil Cortex® Header
Use the flat cable (included in some kits) to connect to a standard 50-mil Cortex header.
Connection to a 10-pin 100-mil Cortex®-layout Header
Use the adapter board (included in some kits) to connect to a 100-mil Cortex-pinout header.
Connection to a 20-pin 100-mil SAM Header
Use the adapter board (included in some kits) to connect to a 20-pin 100-mil SAM header.
Connection to a Custom 100-mil Header
The 10-pin mini-squid cable should be used to connect between the Atmel-ICE AVR or SAM connector port and the target board. Six connections are required, as described in the table below.
Name | AVR PORT Pin | SAM PORT Pin | Description |
---|---|---|---|
SWDCLK | 1 | 4 | Serial Wire Debug Clock |
SWDIO | 5 | 2 | Serial Wire Debug Data Input/Output |
SWO | 3 | 6 | Serial Wire Output (optional - not implemented on all devices) |
nSRST | 6 | 10 | Reset |
VTG | 4 | 1 | Target voltage reference |
GND | 2, 10 | 3, 5, 9 | Ground |