Firmware Version (decimal) | Date | Relevant Changes |
---|---|---|
1.41 | October 2019 | Added support for UPDI devices (tinyX devices) with more than 64 KB flash |
1.36 | 29.09.2016 | Added support for UPDI interface (tinyX devices). Made USB endpoint size configurable. |
1.28 | 27.05.2015 | Added support for SPI and USART DGI interfaces. Improved SWD speed. Minor bug fixes. |
1.22 | 03.10.2014 | Added code profiling. Fixed issue related to JTAG daisy-chains with more than 64 instruction bits. Fix for Arm reset extension. Fixed target power led issue. |
1.13 | 08.04.2014 | JTAG clock frequency fix. Fix for debugWIRE with long SUT. Fixed oscillator calibration command. |
1.09 | 12.02.2014 | First release of Atmel-ICE. |