The Atmel-ICE unit requires that a front-end debugging environment MPLAB X IDE, or Atmel Studio is installed on your computer.
The Atmel-ICE should be connected to the host computer using the USB cable provided, or a certified Micro-USB cable.