Fully compatible with MPLAB® X IDE and Atmel Studio
Supports programming and debugging of all Microchip AVR UC3 32-bit microcontrollers
Supports programming and debugging of all 8-bit AVR XMEGA devices
Supports programming and debugging of all 8-bit Microchip megaAVR® and tinyAVR devices with OCD
Supports programming and debugging of all SAM Arm Cortex-M based microcontrollers
Target operating voltage range of 1.62V to 5.5V
Draws less than 3 mA from target VTref when using debugWIRE interface and less than 1 mA for all other interfaces
Supports JTAG clock frequencies from 32 kHz to 7.5 MHz
Supports PDI clock frequencies from 32 kHz to 7.5 MHz
Supports debugWIRE baud rates from 4 kbit/s to 0.5 Mbit/s
Supports aWire baud rates from 7.5 kbit/s to 7 Mbit/s
Supports SPI clock frequencies from 8 kHz to 5 MHz
Supports UPDI baud rates from up to 750 kbit/s
Supports SWD clock frequencies from 32 kHz to 10 MHz
USB 2.0 high-speed host interface
ITM serial trace capture at up to 3 MB/s
Supports 10-pin 50-mil JTAG connector with both AVR and Cortex pinouts. The standard probe cable supports AVR 6-pin ISP/PDI/TPI 100-mil headers as well as 10-pin 50-mil. An adapter is available to support 6-pin 50-mil, 10-pin 100-mil, and 20-pin 100-mil headers. Several kit options are available with different cabling and adapters.