In-system programming uses the target Microchip AVR’s internal SPI (Serial Peripheral Interface) to download code into the Flash and EEPROM memories. It is not a debugging interface. When designing an application PCB, which includes an AVR with the SPI interface, the pinout, as shown in the figure below, should be used.