The SPIn SS pin is connected even if NONE is selected in the SPIn field in PORTMUX.TWISPIROUTE. If SPIn is operating in Host mode and the SS pin goes low, or input is disabled, the SPIn will exit Host mode.
1
’ to ignore the SS
signal.Rev. A |
X |