The CCL Must be Disabled to Change the Configuration of a Single LUT
To reconfigure a LUT, the CCL peripheral must be disabled (write ENABLE in CCL.CTRLA to ‘0’). Writing ENABLE to ‘0’ will disable all the LUTs, and affects the LUTs not under reconfiguration.