Device |
Writing the OSCLOCK Fuse in FUSE.OSCCFG to ‘1’ Prevents Automatic Loading of Calibration Values |
|
PORTMUX |
SPI SS Pin is Connected to Pin Even if SPI is Configured to Have No Port Connection |
|
ADC |
One Extra Measurement Performed After Disabling ADC Free-Running Mode |
|
ADC Functionality Cannot be Ensured with CLKADC Above 1.5 MHz and a Setting of 25% Duty Cycle |
|
ADC Performance Degrades with CLKADC Above 1.5 MHz and VDD < 2.7V |
|
CCL |
The CCL Must be Disabled to Change the Configuration of a Single LUT |
|
TCA |
Restart Will Reset Counter Direction in NORMAL and FRQ Mode |
|
TCB |
The TCA Restart Command Does Not Force a Restart of TCB |
|
Minimum Event Duration Must Exceed the Selected Clock Period |
|
CCMP and CNT Registers Operate as 16-Bit Registers in 8-Bit PWM Mode |
|
USART |
TXD Pin Override Not Released When Disabling the Transmitter |
|
Open-Drain Mode Does Not Work When TXD is Configured as Output |
|
Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode |
|