ATmega808/809/1608/1609 Errata and Clarification
USART
TXD Pin Override Not Released When Disabling the Transmitter
Open-Drain Mode Does Not Work When TXD is Configured as Output
Start-of-Frame Detection Can Unintentionally Be Triggered in Active Mode
Parent topic:
Silicon Errata