The following list contains links to the most relevant documents and
software for the ATMEGA256RFR2 Xplained Pro.
- Xplained Pro products -
Atmel Xplained Pro is a series of small-sized and easy-to-use evaluation kits for Atmel
microcontrollers and other Atmel products. It consists of a series of low-cost MCU boards
for evaluation and demonstration of features and capabilities of different MCU
families.
- Atmel Studio -
Free Atmel IDE for development of C/C++ and assembler code for Atmel microcontrollers.
- Atmel sample store -
Atmel sample store where you can order samples of devices.
- EDBG User Guide
- User guide containing more information about the on-board Embedded Debugger.
- IAR Embedded
Workbench®AVR®for Atmel -
This is a commercial C/C++ compiler that is available for 8-bit AVR. There is a 30 day
evaluation version as well as a 4KB code size limited kick-start version available from
their website.
- Atmel Data Visualizer - Atmel Data Visualizer is a program used for processing and visualizing data. Data
Visualizer can receive data from various sources such as the Embedded Debugger Data Gateway
Interface found on Xplained Pro boards and COM ports.
- Design Documentation - Package containing CAD source, schematics, BOM, assembly drawings, 3D plots, layer plots etc.
- Hardware Users Guide in PDF format - PDF version of this User Guide.
- ATMEGA256RFR2 Xplained Pro on Atmel website - Atmel website link.