When configured in MSS mode, the User Crypto block is totally disconnected from the fabric interface and connected directly to the MSS switch. In this mode:
- 1.The Cryptoprocessor is clocked by the MSS PLL at a frequency of 200 MHz.
- 2.The Cryptoprocessor is connected to MSS AXI switch through asynchronous AXI to AHB and
AHB to AXI bridges. The Cryptoprocessor can be used by the MSS processors using CAL
driver.
- 3.The Cryptoprocessor control inputs (GO, PURGE, and so on) are directly controlled by
MSS system register bits in normal operation.