The system controller implementation includes an anti-tamper mesh. This covers the complete system controller and user cryptoprocessor silicon area with an active mesh that detects if wires are cut or shorted. To obtain access to the active circuitry under the mesh, a “hacker” would need to break the mesh; this will trigger a tamper alarm to the system controller and the fabric to take appropriate action.