Microchip’s ARM Cortex-M1-enabled IGLOO development kit is an advanced microprocessor-based Field Programmable Gate Array (FPGA) development and evaluation kit. The architecture provides access to a one-chip FPGA solution that includes a Cortex-M1 32-bit RISC processor as well as digital peripheral components. This development kit is ideal for development and verification of embedded microprocessor-based systems or subsystems, product development platforms, and algorithm development.
Quantity | Description |
---|---|
1 | IGLOO® FPGA M1AGL1000V2-FGG484 development board with built-in FlashPro3 programming circuit |
2 |
USB A to Mini-B cable |
1 |
5V external power supply with international adapters |
1 | Quickstart card |