2019 - February (ver 1.5)
START Configurator
Features
- (#10273) Added support for
displaying documentation folder in Studio Solution explorer for START
projects
- (#11405) Removed IAR and Keil
linkerscript files from Studio solution
- (#11531) Added START Menu bar
in Studio START extension
- (#6102) Added support for specifying external clock frequency for USART
when available
Bug Fixes
- (#11581) Fix for writing
absolute paths in SAML11 Non Secure projects
- (#11555) Fix for project
generation failure when middleware pin dependencies are renamed
- (#11490) Fix for FlexCOM listing illegal clock sources for some drivers
- (#11551) Fix for displaying the error message when changing settings for
Timer Driver on Tiny817
- (#11532) Fix for Clock
frequency not showing the correct values for Timer peripheral
- (#11560) Fix for Clock Divider not used when calculating frequency
QTouch® Configurator Updates 6.2
Bug Fixes
- Parallel acquisition reload issue fix
- Surface pin assignment issue fix
- Debug pin assignment issue fix
QTouch® Library Updates 6.1
Improvements
- Data visualizer utility is updated with Tabbed view(Basic Data, Graph,
Advance Data, All Data) in QTouch Data Visualizer display panel
New examples
- ATTiny3217 Xplained Pro Self Capacitance Surface Shield Example Project with
QT8
- ATSAML10 Xplained Pro Mutual Capacitance Low-power Example Project with
QT3