2018 - June 6th
Content Release
- Features:
- ASF4-2256:
- Added WINC1500 support for SAML, SAME70, and SAMV71 devices
- ASF4-2256: Added WINC1500 examples for SAML, SAME70 and SAMV71
devices
- Known Issues:
- ASF4-2256: WINC1500 applications do not work on EXT1 for SAME70
and SAMV71 xplained Pro boards but they work on EXT2.
- Content:
- Improvements:
- ASF4-2171: Added
license header to example. Update license headers to Microchip.
- ASF4-2242: Added
VDDANA as a ADC reference for SAMC21
- ASF4-2271: Updated
the api "usart_sync_write" in uart/usart peripheral driver
- ASF4-2295: Updated
user guide for USB CDC Echo example
- ASF4-2334: Updated
description of all examples in START for SAM devices to make search
friendly example description
- New middleware:
- ASF4-2231: Added SPI
Master with customer CS middleware for SAM devices
- New examples:
- ASF4-2221: Added an
example to demonstrate Low Power Modes in SAM D5x/E5x
- ASF4-2223: Updated
NQ25 support middleware and added XIP example on SAM E54 Xplained
Pro.
- ASF4-2244: Added AES
GCM/CCM demo in AES example.
- ASF4-2292: Added E54
Tickless demo example application
- Bug fixes:
- ASF4-2286: Fixed the
USART data loss issue in SAMG55 examples
- ASF4-234: Filter
correct pins when select I2C high speed mode.
- ASF4-2146: Fixed
FreeRTOS configuration issue for SAMG55
- ASF4-2217: Removed
unused period entry field from PWM driver UI
- ASF4-2243: Fixed
warning in the "api _camera_async_capture_start" for SAMD5x/E5x
- ASF4-2245: Set NVM
wait state to 3 for SD MMC example on E54, since its clock is 96MHz.
- ASF4-2285: Fixed
assertion at nv_storage_init() in persistent storage middleware
- ASF4-2303: Fixed HAL
I2C master/slave async read/write to work without callback
- ASF4-2321: Fixed
FreeRTOS peripheral drivers issue with interrupt priority setting
- ASF4-2346: Fix
compilation error of stdio redirect middleware for IAR version
higher than 8.0.