2020 - September
START Configurator (ver 1.8)
Features
- Support for the AVR DB Product Family and easy op
amp configuration. Link to MPLABĀ® Mindiā¢ schematics
Bug Fixes
- Fixed bug in clock configurator and frequency
calculations when xosc is used as input to fdpll
QTouch Configurator Updates (ver 7.4.1)
- Bug fix - Unable to assign desired pin as X in mutual cap surface project
- Low-power and Lump to be visible by default for all devices
- Lump wording to include Combine Sensor
AVR Content (ver 1.0.1438)
New devices
- AVR128DB64
- AVR128DB48
- AVR128DB32
- AVR128DB28
New boards
- AVR128DB48 Curiosity Nano
New examples
AVRDB op amp examples:
- Differential Amplifier
- Instrumentation Amplifier
- Non-Inverting PGA
- Simple OPAMP
- Voltage Follower
Other examples:
- Force Sensitive Resistor with 12-bit ADC for
ATtiny1627
- Phase Sequence Detection of Three-Phase AC Supply
- RMS voltage measurement of AC supply using differential mode ADC
Updated examples:
- Frequency and Duty cycle measurement of Pulse signal
- Capacitive touchpad with built-in gestures (snake game demo)
- CRCScan on Flash using AVR DA
SAM Content (ver 1.0.1726)
Bug Fixes:
- Clock calculation is corrected for FDPLL when
XOSC is used as input on SAM devices
- Added AMATCH and PREC interrupt support to
I2C Slave Async driver for SAM devices
- Corrected AES GCM mode in AES driver for SAM
E5x/D5x
- Corrected CCM AAD processing in AES driver for
SAM E5x/D5x
- Corrected restoring of CHID register in DMAC
Handler for SAM D/C/L
- Fixed incorrect handling of ISR for async
I2C driver for SAM E70/V71
- Corrected TCMPL flag clearing in DMAC Handler for
SAM E5x/D5x
- Updated RTC calendar mode driver for SAM devices
to fix sync issues
- Incorporated the loading of ADC calibration
values during ADC initialization for SAM devices
- Corrected TC 32-bit mode clock configuration for
SAM devices