2017 - January
Content
- New devices / boards:
- New examples:
- Updated USB libraries for
SAM including new USB Host HID Mouse example for SAM V71
Features
- Support for using alternative
pins (I/O set) for ATtiny417, ATtiny814, ATtiny816, and ATtiny817 by
automatically configuring the Control C register of the Port Multiplexer
(PORTMUX.CTRLC)
- Improved performance of clock
configurator for devices with high number of clock oscillators and
sources