2021 - April
QTouch Configurator Updates (ver 7.5)
-
Debug tab is renamed to Tune.
- Charge Time Autotune option is moved to Tune tab.
- Charge Time Autotune usage guideline is displayed as
a message when charge time autotune option is enabled.
QTouch Library Updates (ver 7.5)
New Features
- QTouch Libraries compiled with XC8 is added.
Now user can get maximum benefit on code saving when using QTouch library.
Bug Fixes
- Key’s module is updated to recalibrate all the
nodes in a boost mode (4P) instead of a particular boost mode. This update to key’s module is
recommended if boost mode is used.