2018 - December 21st
QTouch® Configurator Updates
6.1
New Features
- Mutualcap Surface support
added
- Parallel acquisition
- Features tab to provide information on supported feature for the selected
device
Improvements
- Gesture parameters expand label, data streamer label update
- CSD maximum value based on device
- Driven shield conflict with
low-power in sensors tab
- Low-power example download issue fix
- Surface creation popup, sensor count validation
- USART clock configuration fix (on pin change).
QTouch® Library Updates 6.1
New Features
- Parallel Acquisition feature
added for better SNR for ATtiny1614, ATtiny1616, ATtiny1617, ATtiny3214,
ATtiny3216, ATtiny3217, ATSAML10, ATSAML11 devices
- Low-power and Lump support added for additional devices - ATSAMD20,
ATSAMD21, ATSAMDA1, ATSAMHA1
- Self-cap Surface support extended to ATSAMC20, ATSAMC21, ATSAMD51, ATSAME51,
ATSAME53, ATSAME54, ATSAMD10, ATSAMD11 devices
- Mutual cap support added to ATtiny814, ATtiny816, ATtiny817, ATtiny1614,
ATtiny1616, ATtiny1617, ATtiny3214, ATtiny3216, ATtiny3217, ATSAML10,
ATSAML11, ATSAML21, ATSAML22, ATSAMD10, ATSAMD11, ATSAMD20, ATSAMD21,
ATSAMDA1, ATSAMHA1, ATSAMD51, ATSAME51, ATSAME53, ATSAME54 devices.
New examples
- QTOUCH SAMC21 Xplained Pro
Mutual Capacitance Touch Project for QT3
- QTOUCH SAML10 Xplained Pro Self Capacitance Surface Shield Touch Project for
QT8.
Bug fixes
- Fixed issue related to Dummy
handler triggering randomly when using one touch surface module
- QTM_AUTOSCAN_TRIGGER_PERIOD range is corrected to proper values in
START.
Know issues
- For software-driven low
power, project not compiled when low power feature is disabled by setting
DEF_TOUCH_LOWPOWER_ENABLE to '0'
- Lump and Low-power feature with parallel acquisition will not work
correctly
- Surface feature with parallel acquisition will not work correctly
- SAML10 IAR project does not compile due to SRAM linker script included by
default. By changing the linker file to flash, the project will work.