(#8947) Peripheral clocks can warn if frequency is outside limits
(#11504) If RTOS version of a driver is chosen, information is provided for usage and selection of RTOS if not present
(#11495) Added support for exporting MPLAB X projects for SAM devices
(#11381) Fix for caching the old release version in the Help page
(#11502) Fix for cleared out middlewares and drivers section from the tree view when the chosen driver/middleware count exceeds the available count
(#11492) Fix for updating wrong project properties when multiple projects are in AtmelStudio solution (Fix available from Studio extension acme 1.0.159.0 onwards)
(#11549) Removed confusing information if an older revision of specific devices are used in saved projects
(#11384) Added support for TCC2 for SAMDA1-SAMD21
The link below provides the list of devices supported in the QTouch Configurator 6.0 Release