2015 - September (1.0)
Content
- Driver support for SAM C20,
SAM C21, SAM D10, SAM D11, SAM D20, and SAM L22
- Middleware: USB, Bluetooth® Low Energy (BLE), Atmel Data
Protocol, and Sleep Manager
- Boards: SAM C21 Xplained Pro,
SAM D10 Xplained Mini, SAM D11 Xplained Pro, SAM D20 Xplained Pro, and SAM
L22 Xplained Pro
- Examples: Various examples
using new middleware
Features
- Support for Keil µVision and
IAR Embedded Workbench
- Improved support for browsing
and selecting examples
- Support for changing device
after project creation
- Improved board support
including board labels in PINMUX configurator
- Support for advanced pin
settings (pin direction, pull configuration, and initial level)
- Support for setting user
labels on pins
- Made it easier to disable and
enable clocks using the Clock configurator with support resetting
settings