2019 - May 9th
QTouch® Configurator Updates
6.3
New Features
- Driven Shield support using
TC/TCC added for SAM devices (devices with PTC does not support driven
shield)
- Data visualizer support for
surface project
Bug Fixes
- Fix related to project
reloading to START
QTouch® Library Updates 6.3
New Features
- Driven Shield support for
SAMC21/SAMC20 devices added
- Surface and Gesture support added for ATmega324PB and ATmega328PB
devices
- Data visualizer support for surface project
Bug fixes
- Input buffer is disabled for
touch pins in ATTiny to ensure that power consumption is stable
- Support for ATSAMC20J15A,
ATSAMC21J15A, ATSAML21G18B device is added
- The release and copyright
information on all the touch files are updated to reflect current release
version and year