2018 - February
Content
- New examples:
- ATmega4809 FreeRTOS Example Project (ATmega4809 Xplained Pro)
- ADC Basics with megaAVR 0-seriers (ATmega4809 Xplained Pro)
- ADC Oversampling with megaAVR 0-series (ATmega4809 Xplained
Pro)
- Noise Countermeasures for ADC Applications with megaAVR 0-series
(ATmega4809 Xplained Pro)
- ADC and Power Optimization Solution 1 ADC Conversion (ATmega4809
Xplained Pro)
- ADC and Power Optimization Solution 2 RTC SLPCTRL (ATmega4809
Xplained Pro)
- ADC and Power Optimization Solution 3 IO pin optimize (ATmega4809
Xplained Pro)
- ADC and Power Optimization Solution 4 ADC WCMP (ATmega4809 Xplained
Pro)
- ADC and Power Optimization Solution 5 EVSYS (ATmega4809 Xplained
Pro)
- One-wire in polled port mode (ATtiny817 Xplained Pro)
- One-wire in polled uart mode (ATtiny817 Xplained Pro)
- Simple one-wire example (ATtiny817 Xplained Pro)
- New middleware:
- SPI Master with Custom CS
- Improvements:
- Click Board User guide improvements, added pin map details and steps
to run the example
- QTouch Library Scroller module is updated with the bug fix. The
scroller last position get reported wrongly in the last release
version which is corrected in this patch release
- QTouch Library "Away from touch detect integration" variable is
renamed as "away from touch recal integration count" in GUI
- Known Issue:
- FreeRTOS driver requires manual update of handler name from
SVC_Handler to SVCall_Handler in the file
FreeRTOSConfig.h
- QTouch Configurator Summary Page would report the scroller module
version as last released scroller module version