2016 - June
Content
- Analog to digital converter
(ADC), direct memory access (DMA), and event system for SAM L21
-
Getting Started example with sensors
- Light weight IP (LwIP) stack example for SAM V71
- Secure Digital (SD) and Multimedia Card (MMC) raw read and write example for SAM V71
- New Bluetooth® Low Energy (BLE) examples with Proximity Profile (PXP) Monitor and human interface device (HID) Keyboard
- New SAMB 11 devices: ATSAMB11ZR and ATBTLC1000WLCSP
- New board: SAMD21E16L Low Voltage Motor Control Starter Kit
Features
- Improved signal handling with
support for unassigned signals and support for selecting instances, which
are in use by other components
- Added support for optional
dependencies
- Improved support for removing
related software components for projects with middleware singletons
- Made it easier to disable and
enable sources and oscillators in the clock configurator
- Improved usability of MCC when used inside Atmel Studio
- Improved software selection
dialog with tree structure