2016 - September
Content
- (Beta) New architecture: AVR
- (Beta) New drivers: init drivers
for AVR devices (ATtiny817, ATtiny816, ATiny814, ATmega324PB, and
ATmega328PB). A few other AVR devices are included to support new AVR
application notes, but driver support for these are not fully tested.
- New devices: SAM G55 and SAM V70
- New examples:
- AVR application notes
-
Bluetooth® Low Energy (BLE) examples for SAM B11
Features
- Support for AVR devices
- Event system configurator
(available when adding event system driver)
- Improved visualization of dependencies in project dashboard