2018 - March (ver 1.1)
Features
- (#7853) Added information
about which DFP and CMSIS pack versions are used in the Export
Project page.
- (#7855) Added documentation on how to install DFPs when using Keil
µVision
- (#8526) Improved documentation on how to work with QTouch projects in IAR Embedded Workbench.
- (#11017) Added direct link to middleware user guide from the Create New Project page.
- (#3670) Improved support for changing base when configuring number parameters.
- (#11034) Microsoft Edge: improved performance when saving configuration.
Content
- New devices:
- SAME70J19B, SAME70J20B, SAME70J21B
- SAME70Q19B, SAME70Q20B, SAME70Q21B
- SAME70N19B, SAME70N20B, SAME70N21B
- SAMS70J19B, SAMS70J20B, SAMS70J21B
- SAMS70Q19B, SAMS70Q20B, SAMS70Q21B
- SAMS70N19B, SAMS70N20B, SAMS70N21B
- New drivers: I2S DMA driver
- New middle ware: FreeRTOS version 10.0 with examples updates
- New board: SAMHA1-XPRO
- New examples:
- BNO055 motion sensor demo for SAMV71-XPRO
- Sleepwalking basic demo for SAML21-XPRO
- Basic AES modes demo
- Added example to demonstrate the input pad as a clock source for
generic clock generator
- Improvements:
- GMAC, I2S, MCAN, PWM driver support for SAME/S70xxxB devices
- Examples for "SAM E70 Xplained" has update the device from
ATSAME70Q21A-AN to ATSAME70Q21B-AN, please find migration guide in
known issues page on how to migrate example back to ATSAME70Q21A-AN
if needed.
- I2S DMA APIs for SAME5x/D5x
- Flash drvier update to support flash erase and write of none 8K
sector parts
- PUKCC driver update, removing reference of NOP and HASH
services
- Fix compile warning in sleep_manager_main.c
- Bug fixes:
- Referenced GCLK clock init code generation fix for SAME54
- Fix RTC lite driver for missing RTC generator in EVENT GUI
- Clock update according to SAMD21 DFP v1.2.280 update
- Clock update for clock UI routing
- _dac_async_set_irq_state should not assert on callback type of
DAC_DEVICE_ERROR_CB (D5x/E5x)
- Enable TWI interrupts after loading the slave address for SAM
G55
- updated RTC compare value and disabled 1kHz enable option
- SPI DMA driver macro name fix for DMA channel selection
- TC Lite Driver CTRLA.MODE not auto changed when changing mode
- Fix USB stack limits location of buffer to first 32k
- XOSC AGC configuration sequence fix
- L21J18 tmp variable usage warning in IAR
- Remove TAL related things
- Add FatFS for E70/S70/E51/E53
- Fix PIO IRQ number calculation
- Fix SPI NorFlash generation and compiling issues
- Fix PMC clock control for peripheral ID greater than 63
- Use SVCall_Handler in FreeRTOS default configuration in
V71/V70/E70/S70 for DFP change.
- Fix a issue in calender RTOS driver