2019 - April 1st
START Content
Improvements
- Updated device packs of SAM
S70 and SAM E70 to 2.4.134, 2.4.166 to include WAVSEL bit macros of TC
module
- Added TC lite driver support for SAM E70/S70/V70/V71 devices
- Updated DMA driver to set next descriptor address to zero in _dma_init()
function
- Added USB application user guide SAMDA1 example
Bug fixes
- Fixed IO1 Xplained demo on
SAMV71/E70 devices.
- Make sure not to declare any local float and double data type
variable before enabling FPU in Cortex M7 devices.
- FPU is enable in "atmel_start_init();" function in main.c
- Fixed missing TC1, TC2 instance header files in the DFP with the DFP
versions 2.4.134 for SAMS70N and SAMS70J devices
- Fixed compare channel configurations for TCC which is now based on TCC
instance
- Fixed compilation warning from calendar driver for SAML22/Dx/E5x devices
- Fixed flash write api for SAM V71 devices
- Fixed number of configPRIO_BITS bits and SVC handler name for SAMG5x devices
- Fixed configuration check in persistent storage middleware
- AFEC transfer time and track time corrected as per datasheet
- Fixed SAMG55 examples for WINC1500
- Fixed CTRL register write macro with correct standby position in CCL driver
for SAM L10/L11/L21 devices
- Fixed flash_append api function in Flash (EFC) module
- Fixed Time client examples for WINC1500
- Fixed compilation warning with DMA driver by adding
"dma_set_next_descriptor" function deceleration in hpl_dmac.h file
- Missing PID[15:9] bits are added in header files for SAM E70/S70/V70 rev A
devices