2018 - May (ver 1.2)
QTouch update
- Features:
- 2D Touch Surface support for supported devices – Self Capacitance Technology
- Gesture support
- Clock configuration setting based on devices
- Notification tab
- Improvements:
- Sub-tabs for Pins and Parameters tabs.
- Pre-configured clock system support for touch projects
- Global interrupt is set by default for AVR touch projects
- ATtiny817 and QT7 touch example project is published with two versions
- Supports GCC and IAR with only LEDs
- Supports IAR only with LEDs and Data-visualizer
- The touch modules (firmware) are updated with proper versioning
- New middleware:
- 2D Touch Surface, Gesture and 2D Touch Surface Utility (under the root ‘QTouch Library’ middleware)
support for the following device famililies: ATtiny161x, ATtiny321x, SAMD20, SAMD21, SAMHA1 and SAMDA1.
- New examples:
- ATtiny1617 – 1 Finger Position Tracking Project with LED support for ATtiny1617 Water Tolerant Touch Surface Demo board (ATtiny1617)
- ATtiny1617 – 1 and 2 Finger Gesture Detection Project with LED support for ATtiny1617 Water Tolerant Touch Surface Demo board (ATtiny1617)
- ATtiny1617 - 1 and 2 Finger Gesture Detection Project with GUI support for ATtiny1617 Water Tolerant Touch Surface Demo board (ATtiny1617)
- Know issues:
- Pre-configured clock system support does not work for SAME5x, D51 family touch projects.
New (general) examples
- ATtiny817 Xpro Touch Project QT7 IAR (ATtiny817)
- AVR1629 XMEGA ADC Oversampling (ATxmega256A3BU)
- Live Stream Sensor Node ATtiny817 Relay and CAN Click (ATtiny817)
- Live Stream Sensor Node ATtiny817 TouchPad and CAN Click (ATtiny817)
- Live Stream Sensor Node Xmega128A1U Weather and CAN Click (ATxmega128A1U)