RED LED Flash used to indicate 1st received MQTT Subscribe acknowledgment removed.
YELLOW LED HOLD period added to indicate state of Toggle sent within
Publish packet sent over the subscribed topic.
Removed CREDENTIAL storage within Flash memory.
WINC will store CREDENTIALS of last successful CONNECTION.
Removed application push button features as they were not required and caused confusion.
Command Line Interface updated to accept authorization parameters in unique order to improve experience
Updated SoftAP name to be MCHP.IOT.ACCESSPOINT