2019 - May 17th
START Content
Features
- Crypto Authentication
Middleware upgraded to 20190304 public version
- Crypto Authentication Middleware Supports only I2C interface for
Secure element Interface
- Added Support for ATSHA204A, ATECC108A, ATECC508A and ATECC608A
devices
- Released BluSDK Smart version 6.2 for SAMB11
- Added SAMB11ZR Xplained Pro board support
- Added 16 BLE examples on SAMB11ZR Xplained Pro Board
Improvements
- Added CAN FD example for
SAME54 Xplained Pro and SAMC21 Xplained Pro
- Added QSPI DMA driver usage example for SAME54 Xplained Pro
- Default Wait States at 150MHz is set to 7 cycles for SAMV71/V70/S70/E70
devices
Bug fixes
- Fixed fuse memory read/write
issue in Atmel Studio for SAME5x/D5x devices
- Fixed the SAME5x/D5x and SAMC21 CAN driver to support FD operation
- Corrected the PCK Clock ready status bits while enabling PCKs for
SAMV7x/S70/E70 devices
- Added memory barrier instruction in _efc_write_page function for
SAMV71/V70/S70/E70 devices
- Fixed the chance of inconsistent delay time issue when using delay_ms() for
SAME5x/D5x devices
- Fixed DMA Serial Flash example issue for SAMD21 Xplained Pro
- Fixed CHID register change issue in DMA interrupt handler for
SAMDxx/R21/R30/Lxx/HA1/C2x devices
- int8_t pos variable value overflow issue resolved in hpl_pio_ext.c file for
SAMV71/V70/S70/E70/G5x devices
- Removed redundeant signals/pin configuration from PORT driver for
SAMC2x/Lxx/E5x/D5x/R30 devices
- Project compilation failure issue is resolved when SPI Custom CS middleware
component name is changed
Known issues
- Crypto Authentication
Middleware on START
- Works only on AVR and Cortex M0+ devices
- START HAL drivers support only ATCA_NO_POLL
- Supports only 100KHz baud rate