2015 - December
Content
- AES driver for SAM L21 and SAM L22
- Peripheral access control API
- USART driver mode for setting up flow pins
- SPI master mode with configurable dummy byte
- Fixed DFLL setup issues
Features
- Included general user guide with introduction to Atmel Software Framework (ASF)
version 4 and comparison with ASF version 3
- Support for selecting and configuring multiple pins in the PIN/MUX configurator
- Optimized export of projects with selectable IDEs
- Allow the user to rename projects and
examples
- Added support for software components to have the same dependencies. Example: two middlewares can refer the same driver.
- Fixed Keil project generation