2019 - July 18th
QTouch® Configurator Updates
6.4
Features
- Binding layer Enable and
Disable option added in Parameters->Sensors tab
- When Timer based Driven Shield is enabled, only Non-Event system based
Low-power measurement is supported
- When Self-cap sensor is configured, option to configure series-resistor is
disabled.
Bug Fixes
- Fixed project reloading issue
when Low-power and Driven shield is enabled.
QTouch® Library Updates 6.4
Features
- Driven Shield support for
SAMD21, SAMDA1, SAMHA1, SAML21 and SAML22 devices added
- Binding layer Enable and Disable option is supported (default option is
binding layer disable)
- In self-cap node configuration, series-resistor configuration is
removed.