AVR IoT WG Sensor Node v1.1.0 added subscribe support
Improvements
I2S Module Pin configuration
is changed for SAMD5x/E5x devices
SPI max Baudrate limit changed to 18MHz for SAMD5x/E5x devices
Bug fixes
Fixed RTC clock calibration
overwriting issue
Fixed the issue in flash_append function in Flash (EFC) module for
SAME70/S70/V7x devices
Known issues
START
project created with I2S module for SAMD5x/E5x devices before 17-01-2019,
the reconfiguration of that project will fail from Atmel Studio. Please Refer migration guide to make the project reconfiguration work
successfully in Atmel Studio.