A Stop condition (see
Figure 1) is
asserted on the SDA pin at the end of a receive/transmit by setting the Stop Condition
Enable (
PEN) bit. At the end of a receive/transmit, the SCL line is held low after the
falling edge of the ninth clock. When the PEN bit is set, the host will assert the SDA line
low. When the SDA line is sampled low, the Baud Rate Generator is reloaded and counts down
to ‘
0
’. When the Baud Rate Generator times out, the
SCL pin will be brought high and one T
BRG (Baud Rate Generator rollover count)
later, the SDA pin will be deasserted. When the SDA pin is sampled high while SCL is high,
the
P bit is set. One T
BRG later, the PEN bit is cleared and the SSPxIF
bit is set.
Figure 1. Stop Condition in Receive or Transmit
Mode