PWMxCON
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
EN | OUT | POL | |||||
AccessR/W | R | R/W | |||||
Reset0 | 0 | 0 |
PWM Module Enable bit
Value | Description |
---|---|
1 | PWM module is enabled |
0 | PWM module is disabled |
PWM Module Output Level
PWM Output Polarity Select bit
Value | Description |
---|---|
1 | PWM output is inverted |
0 | PWM output is normal |