xxxPPS
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PORT[2:0] | PIN[2:0] | ||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | m | m | m | m | m | m |
Peripheral Input PORT Selection(1)
Value | Description |
---|---|
010 | PORTC |
001 | PORTB |
000 | PORTA |
Peripheral Input PORT Pin Selection(2)
Value | Description |
---|---|
111 | Peripheral input is from PORTx Pin 7 (Rx7) |
110 | Peripheral input is from PORTx Pin 6 (Rx6) |
101 | Peripheral input is from PORTx Pin 5 (Rx5) |
100 | Peripheral input is from PORTx Pin 4 (Rx4) |
011 | Peripheral input is from PORTx Pin 3 (Rx3) |
010 | Peripheral input is from PORTx Pin 2 (Rx2) |
001 | Peripheral input is from PORTx Pin 1 (Rx1) |
000 | Peripheral input is from PORTx Pin 0 (Rx0) |