1
’; 2 ms delay if
PWRTE = 0
.Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Characteristic | Min. | Typ. † | Max. | Units | Conditions |
RST01* | TMCLR | MCLR Pulse Width Low to ensure Reset | 2 | — | — | μs | |
RST02* | TIOZ | I/O high-impedance from Reset detection | — | — | 2 | μs | |
RST03 | TWDT | Watchdog Timer Time-out Period | — | 16 | — | ms | 1:512 Prescaler |
RST04* | TPWRT | Power-up Timer Period | — | 65 | — | ms | PWRTS = ‘10 ’ (64 ms) |
RST06 | VBOR | Brown-out Reset Voltage |
2.4 1.8 |
2.8 1.9 |
3.0 2.0(1) |
V V |
BORV = BORV = |
RST07 | VBORHYS | Brown-out Reset Hysteresis | — | 40 | — | mV | |
RST08 | TBORDC | Brown-out Reset Response Time | — | 3 | — | μs | |
* - These parameters are characterized but not tested. † Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|